Номер товара: 0212962
3 Варианты
QST 160-18 Быстрая замена - со стороны инструмента
The SAS tool changer automatically connects multiple ports including air, vacuum, and electric, thereby, greatly reducing setup time. Reliable port connection provides additional safety ensuring that all connections are aligned correctly.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0212960
0212961
0212962
Особенности
- Semi-Automatic Tool Changer for accurate, repeatable mounting of Robotic End-of-Arm Tooling.
- Couples air and vacuum lines automatically (4/8/10/18).
- Handles typical end-of-arm tool weights up to 3/10/30/40 kg.
- QST (tool side): Made of lightweight aluminum with durable steel locators.