Номер товара: 0212947
3 Варианты
GPM 3 X Монтажная пластина
Available in standard or X-Type, as above, upon request.Low cost dove-tail mounting plate for grippers.Can be used with or without SWM Quick Change Chuck.Lightweight aluminum plates for standard applications.X-Type: Pre-set for mounting profileX plates pre-drilled for 5mm cap screws and include 6 screws, lock washers, and GWP 5X channel nuts.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0212946
0212945
0212947
Особенности
- Available in standard or X-Type, as above, upon request.
- Low cost dove-tail mounting plate for grippers.
- Can be used with or without SWM Quick Change Chuck.
- Lightweight aluminum plates for standard applications.
- X-Type: Pre-set for mounting profile
- X plates pre-drilled for 5mm cap screws and include 6 screws, lock washers, and GWP 5X channel nuts.