M5 Ribbed Lockwasher (Bag of 25) - 1
Номер товара: 0215031
5 Варианты

M5 Ribbed Lockwasher (Bag of 25)

M3 Ribbed Lockwasher* Sold in Packs of 25
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • M3 Ribbed Lockwasher (Bag of 25)
    0214997
  • M4 Ribbed Lockwasher (Bag of 25)
    0215012
  • M5 Ribbed Lockwasher (Bag of 25)
    0215031
  • M6 Ribbed Lockwasher (Bag of 25)
    0215054
  • M8 Ribbed Lockwasher (Bag of 25)
    0215078

Особенности

  • M3 Ribbed Lockwasher
  • * Sold in Packs of 25