Номер товара: 0214729
7 Варианты
VF04-M5-10 Universal Female Elbow
Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubesFluid: air, waterOperating pressure range: -100kPa~1MPaRelease collar allows easy removal of tubing without causing damage to the tubeThis product is not intended for use in potable water systems* Sold in Packs of 10
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214733
0214728
0214729
0214730
0214731
0214732
0214734
Особенности
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
- * Sold in Packs of 10