T08-00-10 Union Tee - 1
Номер товара: 0214695
5 Варианты

T08-00-10 Union Tee

Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubesFluid: air, waterOperating pressure range: -100kPa~1MPaRelease collar allows easy removal of tubing without causing damage to the tubeThis product is not intended for use in potable water systems* Sold in Packs of 10
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • T06-00-10 Union Tee
    0214690
  • T06-08-10 Union Tee
    0214693
  • T04-00-10 Union Tee
    0214686
  • T04-06-10 Union Tee
    0214688
  • T08-00-10 Union Tee
    0214695

Особенности

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • * Sold in Packs of 10