LVT M5 Manifold Block - 1
Номер товара: 02.14.526
3 Варианты

LVT M5 Manifold Block

Allows for multiple porting of pneumatic vacuum or air circuits.Ports in 5 directions for easy distribution.Spread out port design accommodates large fittings.Use with X, JX, HX, and D type profile.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • LVT 1/4 X Manifold Block
    02.14.524
  • LVT 1/8 X Manifold Block
    02.14.525
  • LVT M5 Manifold Block
    02.14.526

Особенности

  • Allows for multiple porting of pneumatic vacuum or air circuits.
  • Ports in 5 directions for easy distribution.
  • Spread out port design accommodates large fittings.
  • Use with X, JX, HX, and D type profile.