Номер товара: 0214525
3 Варианты
LVT 1/8 X Manifold Block
Allows for multiple porting of pneumatic vacuum or air circuits.Ports in 5 directions for easy distribution.Spread out port design accommodates large fittings.Use with X, JX, HX, and D type profile.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214524
0214525
0214526
Особенности
- Allows for multiple porting of pneumatic vacuum or air circuits.
- Ports in 5 directions for easy distribution.
- Spread out port design accommodates large fittings.
- Use with X, JX, HX, and D type profile.