H08-00 Straight Union - 1
Номер товара: 0214446
5 Варианты

H08-00 Straight Union

Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • H04-00 Straight Union
    0214440
  • H04-06 Straight Union
    0214442
  • H06-00 Straight Union
    0214444
  • H06-08 Straight Union
    0214445
  • H08-00 Straight Union
    0214446

Особенности

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes.
  • Fluid: air, water.
  • Operating pressure range: -100kPa~1MPa.
  • Release collar allows easy removal of tubing without causing damage to the tube.
  • This product is not intended for use in potable water systems.
  • One-touch straight union fitting.
  • Sold in packs of 10.