Номер товара: 0214443
8 Варианты
H04-M3 Male Connector
One-touch male fittingAccepts nylon and polyurethane tubesStud allows rotation of the body for ease of installation in confined spacesRelease collar allows easy removal of tubing without damaging the tubeCan be used for a wide range of pressures from a low vacuum up to a pressureof 1.0MPaThis product is not intended for use in potable water systems* Sold in Packs of 10
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0212973
0214443
0212976
0212974
0212977
0212975
0212978
0212979
Особенности
- One-touch male fitting
- Accepts nylon and polyurethane tubes
- Stud allows rotation of the body for ease of installation in confined spaces
- Release collar allows easy removal of tubing without damaging the tube
- Can be used for a wide range of pressures from a low vacuum up to a pressure
of 1.0MPa - This product is not intended for use in potable water systems
- * Sold in Packs of 10