Номер товара: 0214440
5 Варианты
H04-00 Straight Union
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214440
0214442
0214444
0214445
0214446
Особенности
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes.
- Fluid: air, water.
- Operating pressure range: -100kPa~1MPa.
- Release collar allows easy removal of tubing without causing damage to the tube.
- This product is not intended for use in potable water systems.
- One-touch straight union fitting.
- Sold in packs of 10.