Номер товара: 0214712
5 Варианты
TCS-2 Collision Sensor
The TCS Collision Sensor is a mechanical device leveraging pneumatics for dynamic variability, designed to detect obstructions encountered by a robot arm. It absorbs crash energy and halts the robot to prevent costly damage to the arm and tooling. With a repeatability of 0.013mm (0.0005"), it allows users to adjust resistance levels for optimal system protection.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214710
0214711
0214712
0214713
0214714
Особенности
The TCS is a mechanical collision sensor that utilizes pneumatics for dynamic variability.
Detects when the robot arm has encountered an obstruction.
Absorbs the crash energy.
Stops the robot to prevent costly damage to the robot arm and tooling.
Features a repeatability of 0.013mm (0.0005") and allows the user to adjust the amount of resistance the unit must overcome before stopping the system.