WSA 30 Long Angle Clamp - 1
Номер товара: 0214763
4 Варианты

WSA 30 Long Angle Clamp

Mounts components and extension arms at a 30° angle to profile surface.Adjustable parallel and perpendicular to frame profile.Use with X-Type, JX-Type, HX-Type, and D-Type profile.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • WSA 10 Long Angle Clamp
    0214760
  • WSA 14 Long Angle Clamp
    0214761
  • WSA 20 Long Angle Clamp
    0214762
  • WSA 30 Long Angle Clamp
    0214763

Особенности

  • Mounts components and extension arms at a 30° angle to profile surface.
  • Adjustable parallel and perpendicular to frame profile.
  • Use with X-Type, JX-Type, HX-Type, and D-Type profile.