Номер товара: 0214609
2 Варианты
SAS 1/8 Vacuum Cup Connector
Provides minimum profile height, allowing vacuum cups to be mounted to the side of the frame profile.Adjustable along the channel of the frame profile.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214608
0214609
Особенности
- Provides minimum profile height, allowing vacuum cups to be mounted to the side of the frame profile.
- Adjustable along the channel of the frame profile.