Номер товара: 0214410
14 Варианты
GSZ 20-M-50-14 Non-Rotational In-Line Spring Loaded Sprue Plier Arm
Compatible with SAS GRZ 20-16… Sprue/Part Pliers, this spring loaded arm enables the GRZ to absorb the ejector stroke of the mold. Used when sprues and runner systems do not stay on the ejector pins after ejection from the mold.Inline non-rotational spring arm for GRZ 20-16… Part / Sprue Pliers.End ported for quick- touch pneumatic hose connectors.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214397
0214398
0214399
0214400
0214401
0214402
0214403
0214404
0214405
0214406
0214407
0214408
0214409
0214410
Особенности
- Compatible with SAS GRZ 20-16… Sprue/Part Pliers, this spring loaded arm enables the GRZ to absorb the ejector stroke of the mold.
- Used when sprues and runner systems do not stay on the ejector pins after ejection from the mold.
- Inline non-rotational spring arm for GRZ 20-16… Part / Sprue Pliers.
- End ported for quick- touch pneumatic hose connectors.