Номер товара: 0214572
2 Варианты
PJ-X Profile Jig
The Profile Jig is designed to easily locate holes for SV and KV profile connectors, eliminating drill "walking" to ensure precise square connections. It is compatible with X-Type and JX-Type profiles, making it an essential tool for accurate and efficient assembly.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214571
0214572
Особенности
Easily locate holes for SV & KV profile connectors.
Eliminates drill "walking" to assure square connections.
Use X-Type or JX-Type profile.