Номер товара: 0214511
3 Варианты
KV-X Cross Connector Hardware
Low cost stable cross connector for joining two similar profiles.Will not interfere with components on either profile.Includes cap screw, serrated lock washer, channel nut with through hole.Drilling of one profile is required with our STB step drill.Use with L-Type profile, X-Type profile or JX-Type profile.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214510
0214509
0214511
Особенности
- Low cost stable cross connector for joining two similar profiles.
- Will not interfere with components on either profile.
- Includes cap screw, serrated lock washer, channel nut with through hole.
- Drilling of one profile is required with our STB step drill.
- Use with L-Type profile, X-Type profile or JX-Type profile.