Номер товара: 0214206
4 Варианты
EVG 25/50 X Straight Connector Plate
Profile is connected end to end.Can be used to brace L connectors on wide profile.Forms a rigid connection.*Note: Includes screws and channel nuts.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214205
0214206
0214207
0214208
Особенности
- Profile is connected end to end
- Can be used to brace L connectors on wide profile
- Forms a rigid connection
- *Note: Includes screws and channel nuts