Номер товара: 0214183
3 Варианты
DKA 20 X Profile Extension Arm
Offsets profile connections using clamps.L models connect to L-18/10 or L-18/18.X models connects to X-50/25 or X-25/25.Allows for clearance between profile.Includes M5 socket head screws and channel nut.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214181
0214182
0214183
Особенности
- Offsets profile connections using clamps.
- L models connect to L-18/10 or L-18/18.
- X models connects to X-50/25 or X-25/25.
- Allows for clearance between profile.
- Includes M5 socket head screws and channel nut.