Centralized vacuum connection, NPT threads, Lock pin 16, Left or Right hand connection - 1
Номер товара: 6005
18 Варианты

Centralized vacuum connection, NPT threads, Lock pin 16, Left or Right hand connection

Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • Centralized vacuum connection, G threads, Lock pin 16, Left or Right hand connection
    X6005
  • Centralized vacuum connection, G threads, Lock pin 19, Left or Right hand connection
    X6007
  • Centralized vacuum connection, G threads, Ball joint, Left or Right hand connection
    X6006
  • Centralized vacuum connection, NPT threads, Lock pin 16, Left or Right hand connection
    6005
  • Centralized vacuum connection, NPT threads, Lock pin 19, Left or Right hand connection
    6007
  • Centralized vacuum connection, NPT threads, Ball joint, Left or Right hand connection
    6006
  • Centralized vacuum connection with level compensator, G threads, Lock pin 16, Left hand connection
    X6010
  • Centralized vacuum connection with level compensator, G threads, Lock pin 19, Left hand connection
    X6020
  • Centralized vacuum connection with level compensator, G threads, Ball joint, Left hand connection
    X6018
  • Centralized vacuum connection with level compensato, G threads, Lock pin 16, Right hand connection
    X6010RH
  • Centralized vacuum connection with level compensator, G threads, Lock pin 19, Right hand connection
    X6020RH
  • Centralized vacuum connection with level compensator, G threads, Ball joint, Right hand connection
    X6018RH
  • Centralized vacuum connection with level compensator, NPT threads, Lock pin 16, Left hand connection
    6010
  • Centralized vacuum connection with level compensator, NPT threads, Lock pin 19, Left hand connection
    6020
  • Centralized vacuum connection with level compensator, NPT threads, Ball joint, Left hand connection
    6018
  • Centralized vacuum connection with level compensator, NPT threads, Lock pin 16, Right hand connection
    6010RH
  • Centralized vacuum connection with level compensator, NPT threads, Lock pin 19, Right hand connection
    6020RH
  • Centralized vacuum connection with level compensator, NPT threads, Ball joint, Right hand connection
    6018RH

Особенности

  • Connects centralised vacuum to suction cup.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.