Номер товара: 0248522
4 Варианты
Piab Magnetic Gripper - PMG40
The Piab Magnetic Gripper (PMG) series consists of pneumatically operated magnetic grippers that use permanent magnets to safely grab workpieces. These grippers are activated and deactivated by compressed air. The PMG series is available in various sizes, PMG20, PMG30, PMG40, and PMG50, each with specific mounting options. The magnets are suitable for handling perforated sheet metal and complex laser cutting workpieces. All sizes come with a friction ring for safer handling of oily sheets.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0248520
0248521
0248522
0248523
Особенности
- Gripping by magnetic force.
- Suitable for handling perforated sheet metal and complex laser-cut workpieces.
- Permanent magnet for safe gripping.
- Operated pneumatically.