Номер товара: 0244112
3 Варианты
Adjustable gripper - Interface 30x40
Adjustable gripper
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0212848
0244112
9914199
Особенности
- Flexible and Adjustable gripper to perfectly match application needs.
- Optimized design for high reliability and fast cycle times.
- Re-configurable within 2 minutes.
- Flexible and stepless adjustability in suction cup distance.
- Integrated piSAVE® sense technology allowing for single and/or double picking.
- Stepless angle adjustability of individual suction cups. Allows for maximum adaption to object surface variations.
- The piGRIP® suction cup are excellent for lifting and handling difficult and heavy bags and pouches with e.g. liquids.
- Bellow suction cups with excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface).