Item number: 0215968
47 Variants
GRZ 20-16 RTC-N8 (E14010920) Sprue/Parts Plier incl sensor
Login or create account to access all our content and features!
Variants
0213192
0213198
0213204
0213209
0213437
0213462
0213463
0213465
0213773
0213992
0213771
0213772
0213769
0213770
0213767
0213768
0213748
0213749
0213746
0213747
0214385
0214389
0215374
0215383
0215957
0215958
0214372
0215959
0215960
0215961
0215962
0214375
0215963
0215964
0215965
0215966
0214379
0214383
0215967
0215968
0215969
0215970
0214391
0215971
0215972
0215973
0215974
Features
- The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
- Single action spring return function.
- Fully compatible with SAS's modular EOAT/gripper system.
- Anodized Finish.
- Requirement – Maximum air pressure 87 psi (6 bar).
- Requirement – filtered dry air.