Item number: 0213766
15 Variants
GRZ 10-12 NPC-N8 Sprue/Part Plier with nitril padded jaws and NPN sensor with plug
Login or create account to access all our content and features!
Variants
0213191
0213197
0213203
0213397
0213398
0213399
0213418
0213742
0213743
0213744
0213745
0213754
0213755
0213765
0213766
Features
- Single action spring return function.
- Fully compatible with SAS's modular EOAT/gripper system.
- Anodized Finish.
- Requirement – Maximum air pressure 87 psi (6 bar).
- Requirement – filtered dry air.