GRZ 20-16 C-P Sprue/Part Plier with Jaw with holes and PNP sensor - 1
Artikelnummer: 0213437
21 Varianter

GRZ 20-16 C-P Sprue/Part Plier with Jaw with holes and PNP sensor

Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!

Välj variant

  • GRZ 20-16  Part/Sprue Plier
    0213192
  • GRZ 20-16 ST Sprue/Parts Plier
    0213198
  • GRZ 20-16 NP Part/Sprue Gripper
    0213204
  • GRZ 20-16 LT  Long Sprue/Parts Plier
    0213209
  • GRZ 20-16 C-P Sprue/Part Plier with Jaw with holes and PNP sensor
    0213437
  • GRZ 20-16 C-P8 Sprue/Part Plier with Jaw with holes and PNP sensor with plug
    0213462
  • GRZ 20-16 C-N Sprue/Part Plier with Jaw with holes and NPN sensor
    0213463
  • GRZ 20-16 C-N8 Sprue/Part Plier with Jaw with holes and NPN sensor with plug
    0213465
  • GRZ 20-16 LCT-N Sprue/Part Plier with long knurled jaw and NPN sensor
    0213773
  • GRZ 20-16 LCT-N8 Sprue/Part Plier with long knurled jaw and NPN sensor with plug
    0213992
  • GRZ 20-16 LCT-P Sprue/Part Plier with long knurled jaw and PNP sensor
    0213771
  • GRZ 20-16 LCT-P8 Sprue/Part Plier with long knurled jaw and PNP sensor with plug
    0213772
  • GRZ 20-16 NPC-N Sprue/Part Plier with NPN sensor
    0213769
  • GRZ 20-16 NPC-N8 Sprue/Part Plier with NPN sensor with plug
    0213770
  • GRZ 20-16 NPC-P Sprue/Part Plier with PNP sensor
    0213767
  • GRZ 20-16 NPC-P8 Sprue/Part Plier with PNP sensor with plug
    0213768
  • GRZ 20-16 STC-N Sprue/Part Plier with saw tooth jaws and NPN sensor
    0213748
  • GRZ 20-16 STC-N8 Sprue/Part Plier with saw tooth jaws and NPN sensor with plug
    0213749
  • GRZ 20-16 STC-P Sprue/Part Plier with saw tooth jaws and PNP sensor
    0213746
  • GRZ 20-16 STC-P8 Sprue/Part Plier with saw tooth jaws and PNP sensor with plug
    0213747
  • GRZ 20-16 RT Sprue/Parts Plier
    GRZ 20-16 RT

Funktioner

  • The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
  • Single action spring return function.
  • Fully compatible with SAS's modular EOAT/gripper system.
  • Anodized Finish.
  • Requirement – Maximum air pressure 87 psi (6 bar).
  • Requirement – filtered dry air.