
Item number: 0213350
8 Variants
GZ20-AS50-40-95 Sprue/part plier with shaped jaws and sensor
Login or create account to access all our content and features!
Variants
- 0213345
- 0213346
- 0213347
- 0213348
- 0213349
- 0213350
- 0213351
- 0213352
Features
- Movement of the jaws by two pistons.
- No inside recuperating spring, therefore no loss of power.
- A wide range of jaws which can be combined among each other.
- Mounting diameter D = 20 mm or M17 x 1
- 100 % compatible with common products.
- All components are anodized and offer excellent gliding properties as well as the best possible wearing protection.
- Sensor with 2m cable (version -90 / -91).
- Sensor with 0.3 m cable and M8 connector (version -95).
- Easy jaw change by loosening of the safety caps.