Suggestions

Categories

Products

Content

Swivel arm clamp on, 150mm extension, ball joint function attachment - 1
Item number: Swivel arm clamp on 150, ball joint
9 Variants

Swivel arm clamp on, 150mm extension, ball joint function attachment

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Variants

  • Swivel arm clamp on, 50mm extension, 16mm pin function attachment
    Swivel arm clamp on 50, pin 16
  • Swivel arm clamp on, 50mm extension, 19mm pin function attachment
    Swivel arm clamp on 50, pin 19
  • Swivel arm clamp on, 50mm extension, ball joint function attachment
    Swivel arm clamp on 50, ball joint
  • Swivel arm clamp on, 100mm extension, 16mm pin function attachment
    Swivel arm clamp on 100, pin 16
  • Swivel arm clamp on, 100mm extension, 19mm pin function attachment
    Swivel arm clamp on 100, pin 19
  • Swivel arm clamp on, 100mm extension, ball joint function attachment
    Swivel arm clamp on 100, ball joint
  • Swivel arm clamp on, 150mm extension, 16mm pin function attachment
    Swivel arm clamp on 150, pin 16
  • Swivel arm clamp on, 150mm extension, 19mm pin function attachment
    Swivel arm clamp on 150, pin 19
  • Swivel arm clamp on, 150mm extension, ball joint function attachment
    Swivel arm clamp on 150, ball joint

Features

  • Standard mounting to 25 mm and 1" bars, easily removable connection.
  • Easy single screw adjustment.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.

Compare products

0 item(s) added
Compare