Item number: Swivel arm clamp on 100, ball joint
9 Variants
Swivel arm clamp on, 100mm extension, ball joint function attachment
The swivel arm offers unlimited positioning possibilities of the suction cup, making it easy to find the right spot on the object to be handled or hold. Functional attachments are decentralized vacuum pumps or vacuum connections for centralized vacuum systems. They come in several different configurations with special features for energy savings, safety and level compensation. The functional attachment is mounted to a PMAT swivel arm by a fully flexible ball joint or a more rigid and rotating lock-pin/apple core.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Variants
Swivel arm clamp on 50, pin 16
Swivel arm clamp on 50, pin 19
Swivel arm clamp on 50, ball joint
Swivel arm clamp on 100, pin 16
Swivel arm clamp on 100, pin 19
Swivel arm clamp on 100, ball joint
Swivel arm clamp on 150, pin 16
Swivel arm clamp on 150, pin 19
Swivel arm clamp on 150, ball joint
Features
- Standard mounting to 25 mm and 1" bars, easily removable connection.
- Easy single screw adjustment.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.