Traction magnet 40mm - G3/8" female top connection & traction ring - 1
Item number: XP-M040-S4TMA-S6FR
18 Variants

Traction magnet 40mm - G3/8" female top connection & traction ring

Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!

Variants

  • Traction magnet 40mm - 3/8" NPT female top connection
    P-M040-S4TMA
  • Traction magnet 40mm - 3/8" NPT female top connection & traction ring
    P-M040-S4TMA-S6FR
  • Traction magnet 40mm - side ball mount
    P-M040-S7BM
  • Traction magnet 40mm - side ball mount & traction ring
    P-M040-S7BM-S6FR
  • Traction magnet 60mm - 3/8" NPT female top connection
    P-M060-S4TMA
  • Traction magnet 60mm - 3/8" NPT female top connection & traction ring
    P-M060-S4TMA-S6FR
  • Traction magnet 60mm - side ball mount
    P-M060-S7BM
  • Traction magnet 60mm - side ball mount & traction ring
    P-M060-S7BM-S6FR
  • Traction magnet 70mm - 3/8" NPT female top connection
    P-M070-S4TMA
  • Traction magnet 70mm - 3/8" NPT female top connection & traction ring
    P-M070-S4TMA-S6FR
  • Traction magnet 70mm - side ball mount
    P-M070-S7BM
  • Traction magnet 70mm - side ball mount & traction ring
    P-M070-S7BM-S6FR
  • Traction magnet 40mm - G3/8" female top connection
    XP-M040-S4TMA
  • Traction magnet 40mm - G3/8" female top connection & traction ring
    XP-M040-S4TMA-S6FR
  • Traction magnet 60mm - G3/8" female top connection
    XP-M060-S4TMA
  • Traction magnet 60mm - G3/8" female top connection & traction ring
    XP-M060-S4TMA-S6FR
  • Traction magnet 70mm - G3/8" female top connection
    XP-M070-S4TMA
  • Traction magnet 70mm - G3/8" female top connection & traction ring
    XP-M070-S4TMA-S6FR

Features

  • Superior shear force capablities with optional traction ring.
  • Low energy consumption.
  • Fail-safe operation.
  • Single-line porting.
  • Multiple mounting options.
  • Available in 40mm, 60mm & 70mm, diameters.
  • Replaceable traction ring.