Traction magnet 40mm - side ball mount & traction ring - 1
Numéro d'article: P-M040-S7BM-S6FR
18 Variantes

Traction magnet 40mm - side ball mount & traction ring

Connectez-vous ou créez un compte pour accéder à tout notre contenu et fonctionnalités!

Variantes

  • Traction magnet 40mm - 3/8" NPT female top connection
    P-M040-S4TMA
  • Traction magnet 40mm - 3/8" NPT female top connection & traction ring
    P-M040-S4TMA-S6FR
  • Traction magnet 40mm - side ball mount
    P-M040-S7BM
  • Traction magnet 40mm - side ball mount & traction ring
    P-M040-S7BM-S6FR
  • Traction magnet 60mm - 3/8" NPT female top connection
    P-M060-S4TMA
  • Traction magnet 60mm - 3/8" NPT female top connection & traction ring
    P-M060-S4TMA-S6FR
  • Traction magnet 60mm - side ball mount
    P-M060-S7BM
  • Traction magnet 60mm - side ball mount & traction ring
    P-M060-S7BM-S6FR
  • Traction magnet 70mm - 3/8" NPT female top connection
    P-M070-S4TMA
  • Traction magnet 70mm - 3/8" NPT female top connection & traction ring
    P-M070-S4TMA-S6FR
  • Traction magnet 70mm - side ball mount
    P-M070-S7BM
  • Traction magnet 70mm - side ball mount & traction ring
    P-M070-S7BM-S6FR
  • Traction magnet 40mm - G3/8" female top connection
    XP-M040-S4TMA
  • Traction magnet 40mm - G3/8" female top connection & traction ring
    XP-M040-S4TMA-S6FR
  • Traction magnet 60mm - G3/8" female top connection
    XP-M060-S4TMA
  • Traction magnet 60mm - G3/8" female top connection & traction ring
    XP-M060-S4TMA-S6FR
  • Traction magnet 70mm - G3/8" female top connection
    XP-M070-S4TMA
  • Traction magnet 70mm - G3/8" female top connection & traction ring
    XP-M070-S4TMA-S6FR

Fonctionnalités

  • Superior shear force capablities with optional traction ring.
  • Low energy consumption.
  • Fail-safe operation.
  • Single-line porting.
  • Multiple mounting options.
  • Available in 40mm, 60mm & 70mm, diameters.
  • Replaceable traction ring.