Two FANUC CRX cobots with different piCOBOT® models in use

piCOBOT® for FANUC CRX

Plug & play kit


Piab's Fanuc CRX configuration is a full package including a software plug-in, mechanical interface, specified cabling and compressed-air hosing, which as a whole will support safe and easy-to-use cobot interaction for the end customer. Naturally, when it comes to Piab solutions, the setup is accompanied by our ever-expanding range of suction cups and accessories, ensuring tailor-made applications for any context.​

Image showing piCOBOT® E and FANUC CRX

piCOBOT® Electric

piCOBOT® Electric is a fully electric vacuum pump unit that maximizes the lifting qualities of cobots without the use of compressed air. Light weight and small size, paired with energy efficiency and cutting-edge gripper tools, enable unparalleled performance and flexibility. piCOBOT® Electric dramatically enhances productivity when handling sealed and slightly porous materials and any other application demanding the absence of compressed air.

piCOBOT® L

piCOBOT® L is a uniquely powerful vacuum pump unit that maximizes the lifting qualities of cobots and small industrial robots, even in harsh environments. It boosts productivity by enabling fast movements for applications like packaging, palletizing, part assembly, and machine tending. As piCOBOT®L is compatible with a wide variety of gripper units, from Piab Standard or Custom-Line Solutions to in-house developments, the flexibility it offers is exceptional.

Image showing piCOBOT® L and FANUC CRX
Image showing piCOBOT® and FANUC CRX

piCOBOT®

piCOBOT® is a compact and exceedingly powerful vacuum pump unit in relation to its size. It delivers superior performance for collaborative robot applications, cobots, like kitting and bin picking. The ejector is powered by Piab’s multistage COAX® technology and comes with integrated controls for easy installation, flexible programming and continuous monitoring. An array of add-ons is offered to maximize flexibility and finetuning.

Need guidance? We're here to help.

Fill out the form for more information about vacuum technology and how this can enforce your process, or if you need general advice from our automation specialists.

Paese
Voglio ricevere le ultime notizie da Piab via mail