piCOBOT® Electric now available with seamless integration to FANUC CRX

Opublikowano 29.04.2025
piCOBOT® Electric now available with seamless integration to FANUC CRX

The fully electric, slim-designed piCOBOT® Electric continues to redefine cobot applications by eliminating air tubing and cabling. With its energy-efficient electric pump unit, piCOBOT® Electric has already proven to be a success in the market. Now, we are taking the next step in expanding its reach. 

Building on the success of our initial launch, we are now introducing plug & play integration with FANUC CRX collaborative robots. The new FANUC CRX configuration is a full package, including a software plug-in, mechanical interface, and specified cabling, ensuring a safe and easy-to-use cobot installation and operation. Naturally, when it comes to Piab solutions, the setup is accompanied by our ever-expanding range of suction cups and gripper tools, ensuring tailor-made applications for any context.  

With a single connection on the cobot arm, installation remains simple, and the clean setup allows for completely unrestricted movement.  

Main customer benefits 

Simplified product selection: Pre-configured for optimal operation with Fanuc CRX cobots. 

Simplified Installation: The Plug & Play kit comes with a software plug-in as well as electrical cable and mounting tools, simplifying the installation process.  

Enhanced Programming and Usage: With the Fanuc CRX plug-in, programming and usage are more intuitive, allowing for quick setup and operation.  

Fully Electric Vacuum Generation: No compressed-air infrastructure is needed.  

Lightweight and Compact: Enables direct mounting on the cobot tool flange. 

Unrestricted Cobot Arm Movement: No entangling air tubing or cabling.  

Customizable Applications: Supported by Piab’s extensive range of suction cups and gripper tools.  


Udostępnij artykuł