Customer Experience Center - Centrum obsługi klienta w zakresie przenoszenia próżniowego | Dowód koncepcji firmy Piab
Odkryj centra obsługi klienta związane z transportem próżniowym firmy Piab!




Optimize your production processes.
Discover our test lab capabilities at our Customer Experience Centers, located around the globe. Engineered for virtually any type of powder, granule, pellet, fine chemical, and more, we can handle any challenge you have.
Worldwide Test Centers available for your material and application.
Piab's complimentary lab tests are designed to handle powdered, granular, or tabletized food ingredients and products, chemicals, pharmaceuticals, metal powders, and more.
Our vacuum conveyors and tubing runs are engineered to handle even the most difficult application, from unique products, or high throughputs. Utilize our lab to test for product segregation, simulate a long vertical run, or verify application rates.
Lab Test Locations
Canton, MA
Piab's North America Vacuum Conveying operations are located in Canton. With a 31,000 square foot facility and ~1,650 square feet to test product, our state-of-the-art lab can handle extensive tests.
Our lab technicians film all tests to show you our process and the test results. You are welcome to visit the lab as we conduct a test as well. With seven different tubing lines, ranging from 1" to 4" in diameter, Piab can handle virtually any application and material. Our tubing lines are forty feet in length and can be expanded with flexhose.
Fill out the form below to schedule a lab test with our engineers, email vc.us.info@piabgroup.com, or call 781-337-7309
Piab USA Inc.
100 Energy Drive,
Canton MA 02021

Potrzebujesz weryfikacji koncepcji?
Skontaktuj się z nami, jeśli chcesz uzyskać dowód koncepcji dla swojego zastosowania!