Numer przedmiotu: 0214751
7 Warianty
W04-01S-10 Extended Male Elbow
Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubesFluid: air, waterOperating pressure range: -100kPa~1MPaRelease collar allows easy removal of tubing without causing damage to the tubeThis product is not intended for use in potable water systems* Sold in Packs of 10
Zaloguj się lub utwórz konto, aby uzyskać dostęp do wszystkich naszych treści i funkcji!
Warianty
0214751
0214752
0214753
0214754
0214755
0214756
0214757
Funkcje
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
- * Sold in Packs of 10