Feedback

Choose your language

Close

piSECURE

Video on piSECURE on YouTube

Date 08/04/2014

piSECURE 30 minutes sealing performance test

A new video posted on YouTube that shows piSECURE holding onto a piece of glass while using no energy.

Watch video

piSECURE is a decentralized vacuum pump for sealed applications with high safety requirements in case of power or system failure. piSECURE can advantageously also be used in robot handling applications of high value sealed objects, i.e. high cost for dropped part in case of power failure. Examples are shaped glass and metal sheets in body assembly and general assembly of cars. It also complies and fulfil legislated lifting norms for handling devices, for example (DIN/SS) -- EN 13155, ASME Standard B30.20, etc.

Piab AB © 2020 Privacy notice

Follow us

Contact us