강조하기

품목 번호: piCLASSIC_Xi40-3_x5_piSAVE_optimize
6 변형
piCLASSIC Xi40-3 x5 COAX® Cartridge, piSAVE® optimize
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
이것은 구성 가능한 제품입니다. 제품을 사용자의 필요에 맞게 구성하고 업데이트된 가격과 가용성을 확인하려면 구성기를 사용하세요.
변형
piCLASSIC_Xi40-3_x1_piSAVE_optimize
piCLASSIC_Xi40-3_x2_piSAVE_optimize
piCLASSIC_Xi40-3_x3_piSAVE_optimize
piCLASSIC_Xi40-3_x4_piSAVE_optimize
piCLASSIC_Xi40-3_x5_piSAVE_optimize
piCLASSIC_Xi40-3_x6_piSAVE_optimize
특징
- Vacuum controlled proportional pressure regulator (integrated module for piCLASSIC), a fully pneumatic device
- The feed pressure to piCLASSIC is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
- Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
- Patented COAX® technology inside – the most energy efficient ejector technology.
- The Xi cartridge offers high flow at deep vacuum levels to 95 -kPa.
- Air ventilation port with filter
- Several push in and threaded air connection sizes to choose from
- piSAVE® optimize gives maximum feed pressure/flow to piCLASSIC until vacuum level starts to build up.