강조하기
piCLASSIC Si32-3 x5 COAX® Cartridge - 1
품목 번호: piCLASSIC_Si32-3_x5
6 변형

piCLASSIC Si32-3 x5 COAX® Cartridge

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.

이것은 구성 가능한 제품입니다. 제품을 사용자의 필요에 맞게 구성하고 업데이트된 가격과 가용성을 확인하려면 구성기를 사용하세요.

변형

  • piCLASSIC Si32-3 x1 COAX® Cartridge
    piCLASSIC_Si32-3_x1
  • piCLASSIC Si32-3 x2 COAX® Cartridge
    piCLASSIC_Si32-3_x2
  • piCLASSIC Si32-3 x3 COAX® Cartridge
    piCLASSIC_Si32-3_x3
  • piCLASSIC Si32-3 x4 COAX® Cartridge
    piCLASSIC_Si32-3_x4
  • piCLASSIC Si32-3 x5 COAX® Cartridge
    piCLASSIC_Si32-3_x5
  • piCLASSIC Si32-3 x6 COAX® Cartridge
    piCLASSIC_Si32-3_x6

특징

  • Patented COAX® technology inside – the most energy efficient ejector technology.
  • The Si cartridge offers extra vacuum flow.
  • Suitable for handling porous materials or if leakage is present.
  • Large capacity range, available with 1 to 6 COAX® Si32 three-stage cartridges.
  • Can be easily be upgraded with more capacity if needed.
  • Low-weight, configurable and modular design.
  • Easy disassembly for maintenance.