Vacuum pump MINI L28, conn. T, NBR seals - 1
품목 번호: 0102777
8 변형

Vacuum pump MINI L28, conn. T, NBR seals

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Vacuum pump MINI L28, conn. C, NBR sealings
    0102749
  • Vacuum pump MINI L28, conn. C, NBR sealings, non-return valve
    0102750
  • Vacuum pump MINI L28, conn. B1, NBR sealings
    0102833
  • Vacuum pump MINI L28, conn. B1, NBR sealings, non-return valve
    0102834
  • Vacuum pump MINI L28, conn. B2, NBR seals
    0102845
  • Vacuum pump MINI L28, conn. B, NBR sealings
    0103061
  • Vacuum pump MINI L28, conn. B, NBR sealings, non-return valve
    0103062
  • Vacuum pump MINI L28, conn. T, NBR seals
    0102777

특징

  • Large vacuum flows
  • Small size and low weight
  • Good for handling porous materials or if leakage is present
  • Available with connection plate in aluminium (B1) and composite PA (B, C)