Vacuum Check Valve VT-1H COAX®, G threads, Ball joint, Right hand connection - 1
품목 번호: 0121018
24 변형

Vacuum Check Valve VT-1H COAX®, G threads, Ball joint, Right hand connection

These vacuum pumps combine high security and the most energy-efficient solution for sealed material, COAX® technology with automatic air-saving function. They have a check valve that traps vacuum in sealed applications and an integrated energy saving device that results in virtually no energy consumption. They are excellent products when working with vacuum handling devices that have to comply and fulfil legislated lifting norms for handling devices, for example (DIN/SS) – EN 13155, ASME Standard B30.20, etc.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 16, Left hand connection
    0109276
  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 19, Left hand connection
    0111147
  • Vacuum Check Valve VT-1H COAX®, G threads, Ball joint, Left hand connection
    0110435
  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 16, Right hand connection
    0121007
  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 19, Right hand connection
    0119573
  • Vacuum Check Valve VT-1H COAX®, G threads, Ball joint, Right hand connection
    0121018
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 16, Left hand connection
    0109278
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 19, Left hand connection
    0120991
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Ball joint, Left hand connection
    0120990
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 16, Right hand connection
    0121010
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 19, Right hand connection
    0121015
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Ball joint, Right hand connection
    0121021
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 16, Left hand connection
    0121026
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 19, Left hand connection
    0121038
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Ball joint, Left hand connection
    0121056
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 16, Right hand connection
    0121025
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 19, Right hand connection
    0121039
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Ball joint, Right hand connection
    0121057
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 16, Left hand connection
    0121032
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 19, Left hand connection
    0121044
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Ball joint, Left hand connection
    0121062
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 16, Right hand connection
    0121031
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 19, Right hand connection
    0121045
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Ball joint, Right hand connection
    0121063

특징

  • Two-stage COAX® cartridge MINI Pi12-2 integrated.
  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.