품목 번호: 0250114
6 변형
하단 밸브 씰링 D=125 BQ (piFLOW® f)
This seal sits the lowest on the conveyor, where the bottom valve swings up. It shall be changed when it is worn out, we recommend to inspect it at least once a year. These bottom valve seals guarantee seamless and reliable valve operation, even in demanding food production environments. The blue detectable variant is designed for advanced food safety and is applicable for piFLOWf conveyors only.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
0250114
0250115
0128996
0126626
0201822
0201823
특징
- Fits at the base of the conveyor system.
- Ensures smooth and leak-free valve movement.
- Resistant to chemical and mechanical wear.
- Easy to install and replace.
- Available in standard and blue detectable variants (blue version is only applicable for piFLOW®f).