Pleated filter SS L=213 - 1
품목 번호: 0207087
4 변형

Pleated filter SS L=213

When sterilization is required, pleated stainless steel filters are recommended in the pharmaceuticals, nutraceuticals, and chemical industries. Primarily suitable to convey tablets and powders. The pleated stainless steel filters have an increased level of chemical resistance.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Pleated filter SS L=178
    0205693
  • Pleated filter SS L=213
    0207087
  • Pleated filter SS L=313
    0207088
  • Pleated filter SS L=612
    0207089

특징

  • The filter is suitable for granules and particles larger than 5µ
  • The stainless steel filter is suitable for sterilization.
  • The filter is antistatic and in compliance with ATEX.
  • Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.