품목 번호: 0129000
3 변형
piSAVE® optimize standalone 25-70 -kPa 3/8" NPT
Different vacuum pumps need different feed pressure for optimum performance.A filter regulator can easily be manually set to a desired pressure level, and be used to eliminate particles from the compressed air. A pilot regulator can be used to automatically set the feed pressure according to your needs.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
- 0128999
- 0129000
- 0129002
특징
- Vacuum controlled proportional pressure regulator, a fully pneumatic device suitable for air-driven ejectors/pumps.
- The feed pressure to the vacuum pump/ejector is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
- Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
- Extra port for Vacuum gauge
- Air ventilation port with filter
- Swivel compressed air connections
- piSAVE® optimize gives maximum feed pressure/flow to vacuum pump/ejector until vacuum level starts to build up .
- Separate mounting bracket kit
- Upgrade kit - available as an integrated module for piCLASSIC and Classic vacuum pumps