제안

카테고리

제품

내용

Suction cup BL40-4 Silicone - 1
품목 번호: 0114848
3 변형

Suction cup BL40-4 Silicone

Optimized for bags with fragile contents and food. Can also be used for the same applications as for short bellows but can cope with greater differences in leve...
더 읽기
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Suction cup BL40-4 Silicone
    0114848
  • Suction cup BL40-4 Silicone, G3/8" male
    0116993
  • Suction cup BL40-4 Silicone, 3/8" NPT male
    0116996

특징

  • Long and flexible bellow
  • Long and thin lip
  • High flow fitting
  • Working area = lip diameter
  • Wide temperature range (-40°C to +200°C)