Fitting CAT3-5 Push on retrofit 8 - 1
품목 번호: 0125933
3 변형

Fitting CAT3-5 Push on retrofit 8

A variety of fittings for suction cups.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Fitting CAT3-5 Push on retrofit 11
    0125931
  • Fitting CAT3-5 Push on retrofit 10
    0125932
  • Fitting CAT3-5 Push on retrofit 8
    0125933

특징

  • Push-on style fittings most suitable for size 25-55 piGRIP® cups. For size 70-77 piGRIP® cups, contact Piab.
  • Available in three sizes for tubes/pipes with diameter 8mm, 10mm and 11mm.
  • Allow a few +/- tenths of a tolerance deviation of the tube/pipe.
  • Purchased and installed once. After installation, replace only the piGRIP® cup.
  • Easy installation with the possibility of minor height adjustment.
  • Adds vitually no build-height to the piGRIP® cup.