품목 번호: 0214582
4 변형
QCT 1 Hands Free Quick Change Chuck
The QCT Hands-Free Quick Change Chuck - Tool Side is designed for seamless automatic robotic tool change applications. It features integrated pneumatic and electrical connections for efficient operation. The system includes separate master and tool plates, with sizes 2 and 3 offering additional electrical connectors, ensuring versatile and reliable performance for diverse robotic setups.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
0214581
0214582
0214583
0214584
특징
Used in automatic robotic tool change application.
• Integrated pneumatic and electrical connections.
• Master plate and tool plate sold separately.
• Size 2 and 3 include electrical connectors.