진공 운반 고객 경험 센터 | 파이아브 (Piab) 의 개념 증명

파이아브 (Piab) 진공 컨베이어링의 고객 경험 센터를 만나보세요!

Wide image of Piab's Test Lab
Image of Piab's Test Lab underneath the mezzanine

 

Optimize your production processes.

Discover our test lab capabilities at our Customer Experience Centers, located around the globe. Engineered for virtually any type of powder, granule, pellet, fine chemical, and more, we can handle any challenge you have.

Worldwide Test Centers available for your material and application.

Piab's complimentary lab tests are designed to handle powdered, granular, or tabletized food ingredients and products, chemicals, pharmaceuticals, metal powders, and more.

Our vacuum conveyors and tubing runs are engineered to handle even the most difficult application, from unique products, or high throughputs. Utilize our lab to test for product segregation, simulate a long vertical run, or verify application rates. 

Lab Test Locations

Canton, MA 

Piab's North America Vacuum Conveying operations are located in Canton. With a 31,000 square foot facility and ~1,650 square feet to test product, our state-of-the-art lab can handle extensive tests.

Our lab technicians film all tests to show you our process and the test results. You are welcome to visit the lab as we conduct a test as well. With seven different tubing lines, ranging from 1" to 4" in diameter, Piab can handle virtually any application and material. Our tubing lines are forty feet in length and can be expanded with flexhose. 

Fill out the form below to schedule a lab test with our engineers, email vc.us.info@piabgroup.com, or call 781-337-7309

Piab USA Inc.
100 Energy Drive, 
Canton MA 02021

개념 증명이 필요하신가요?

신청서에 대한 개념 증명을 받으려면 당사에 문의하십시오!

국가
Piab의 최신 소식을 메일로 받고 싶습니다