アイテム番号: piCLASSIC_Si32-3_x4
6バリエーション
piCLASSIC Si32-3 x4 COAX® Cartridge
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
これは構成可能な製品です。コンフィグレーターを使用してアイテムをニーズに合わせてカスタマイズし、更新された価格と利用可能性を見てください。
バリエーション
- piCLASSIC_Si32-3_x1
- piCLASSIC_Si32-3_x2
- piCLASSIC_Si32-3_x3
- piCLASSIC_Si32-3_x4
- piCLASSIC_Si32-3_x5
- piCLASSIC_Si32-3_x6
特徴
- Patented COAX® technology inside – the most energy efficient ejector technology.
- The Si cartridge offers extra vacuum flow.
- Suitable for handling porous materials or if leakage is present.
- Large capacity range, available with 1 to 6 COAX® Si32 three-stage cartridges.
- Can be easily be upgraded with more capacity if needed.
- Low-weight, configurable and modular design.
- Easy disassembly for maintenance.