Vacuum pump MINI X10L, conn. A, NBR sealings, non-return valve - 1
アイテム番号: 3222157A
3バリエーション

Vacuum pump MINI X10L, conn. A, NBR sealings, non-return valve

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Vacuum pump MINI X10L, conn. Z, NBR seals
    3222151
  • Vacuum pump MINI X10L, conn. A, NBR sealings
    3222157
  • Vacuum pump MINI X10L, conn. A, NBR sealings, non-return valve
    3222157A

特徴

  • Extra vacuum level to 93 -kPa
  • Small size and low weight
  • Use in tightly sealed or non-porous applications