Vacuum pump MINI X5L, conn. Z, NBR seals - 1
アイテム番号: 3222121
5バリエーション

Vacuum pump MINI X5L, conn. Z, NBR seals

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Vacuum pump MINI X5L, conn. B2, NBR seals
    0103217
  • Vacuum pump MINI X5L, conn. Z, NBR seals
    3222121
  • Vacuum pump MINI X5L, conn. A, NBR sealings
    3222127
  • Vacuum pump MINI X5L, conn. A, NBR sealings, non-return valve
    3222127A
  • Vacuum pump MINI X5L, conn. C, NBR seals
    3222129

特徴

  • Extra vacuum level to 93 -kPa
  • Small size and low weight
  • Use in tightly sealed or non-porous applications