Vacuum pump MAXI MLL200, NBR sealings, 1 1/2" NPT - 1
アイテム番号: 3101056U
2バリエーション

Vacuum pump MAXI MLL200, NBR sealings, 1 1/2" NPT

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Vacuum pump MAXI MLL200, NBR sealings, G 1 1/2"
    3101056
  • Vacuum pump MAXI MLL200, NBR sealings, 1 1/2" NPT
    3101056U

特徴

  • Largest compressed-air driven pump in the market