Vacuum pump MINI X20L, conn. B2, NBR seals - 1
アイテム番号: 0103221
8バリエーション

Vacuum pump MINI X20L, conn. B2, NBR seals

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Vacuum pump MINI X20L, conn. B1, NBR sealings
    0103203
  • Vacuum pump MINI X20L, conn. B1, NBR sealings, non-return valve
    0103204
  • Vacuum pump MINI X20L, conn. B2, NBR seals
    0103221
  • Vacuum pump MINI X20L, conn. B, NBR sealings
    3222278
  • Vacuum pump MINI X20L, conn. B, NBR sealings, non-return valve
    3222278A
  • Vacuum pump MINI X20L, conn. C, NBR sealings
    3222279
  • Vacuum pump MINI X20L, conn. C, NBR sealings, non-return valve
    3222279A
  • Vacuum pump MINI X20L, conn. T, NBR seals
    0102308

特徴

  • Extra vacuum level to 93 -kPa
  • Small size and low weight
  • Use in tightly sealed or non-porous applications
  • Available with connection plate in aluminium (B1) and composite PA (B, C)